Purpose:
Use SCT timer to generate a two-channel double-edge controlled PWM
intended for use as a complementary PWM pair with dead-time control

Running mode:
* Compile, Flash the program and reset.

Note:
Tested on LPC800 LPCXpresso Board
LPC800 running at 24 MHz

Output:
* PIO0_7 configured as CTOUT_0
* PIO0_0 configured as CTIN_0
* PIO0_16 configured as CTOUT_1